Emerson-P-IPC 2010

PACSystems™ IPC 2010 Industrial PC

Product Description

PACSystems™ IPC 2010 Industrial PC (IPC) delivers high-efficiency computing performance and graphics capabilities in our most compact, ruggedized package making it a perfect edge gateway device. It includes industrial-grade microprocessor, memory and operating system paired with pre-loaded, pre-licensed edge software, enabling customized data collection and aggregation, data protocol conversion, and basic analytics applications for real-time optimization control and visualization of operations.

Specifications

Part Numbers for PACSystems IPC 2010 Industrial PC with integrated PACEdge and Movicon Options
UIPCA21E2HE0A, UIPCA21E2HC0A, UIPCA21E2HW0A
First Year Software Support Plan Part Number
APN-STD-PER-AC-BDL
Optional Application Support Package Part Number
PENEWCUSTSUPPORT5
Operating System
Linux Server 20.04 LTS
Programming Languages
Python, Node.JS, NodeRED
Configured Applications
Node-RED, Grafana, Influxdb, Timescale, MariaDB, Portainer.io
Optional Software
Movicon Connext, Movicon Web HMI

Features

  • All components necessary in the IIoT application lifecycle are brought together in one Industrial PC with a unified interface
  • Drag-and-drop programming for intuitive development
  • Ensures security of operational data and allows secure interaction with IT and cloud applications
  • Powerful visualization and analysis toolset
  • Application samples included to get you running out of the box
  • Curated standard node sets in Node-RED
  • Options available with Movicon Connext and Movicon WebHMI