O-Z/Gedney™ Type CGA Aluminum 90° Strain Relief Cord Grip Connectors

Product Description

O-Z/Gedney™ Type CGA aluminum 90° strain relief cord grip connectors are used to secure and seal cords or cables entering enclosures or raceways. They have tapered threaded male NPT hubs.

ul-listed
csa-listed

Features

  • Watertight/Oiltight
  • With neoprene grommets
  • Rated at +90 °C (+194 °F)

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Copperfree (4/10 of 1% max.) aluminum