No image available
No image available
Your request is being processed.
Rosemount-00390-7101-0001

Rosemount™ High Purity pH Panel

Product Description

The Rosemount™ High Purity pH Panel provides accurate and low maintenance measurement of pH levels in high purity water applications when combined with the Rosemount 3900/3900VP General Purpose pH/ORP Sensor. The panel regulates sample flow, eliminating flow sensitivity. Using the low flow controller and pH sensor, maintenance is reduced and the set-up lessens electrolyte depletion, prolonging pH sensor life and reducing water usage.
Part Number: 00390-7101-0001

Specifications

Operating Temperature
32 to 122 °F (0 to 50 °C)
Operating Pressure
3 to 65 psig
Materials of Construction
Flow cell body and nut - Polyester/polycarbonate, Fittings - Nylon, Seals/tubing - Silicone, Constant head device - Acrylic, Check valve - Kynar®, Flow restrictor plug - Delrin®, Sensor body - Polyphenylene sulfide
Process Connection
1/4" OD tubing compression fitting
Measurement Range
0.4 to 50 μS/cm or greater

Features

  • Reliable measurement when combined with Rosemount 3900/3900VP General Purpose pH Sensor
  • Regulates sample flow, eliminating flow sensitivity while minimizing water usage
  • Simple installation
  • Calibrate without shutting the system or flow off

Documents & Drawings