No image available
No image available
Your request is being processed.
Rosemount-222 Conductivity Sensor

Rosemount™ 222 Toroidal Flow Through Conductivity Sensor

Product Description

The Rosemount 222 Toroidal Flow Through Conductivity Sensor measures conductivity in highly conductive liquids up to 2 S/cm (2,000,000 μS/cm). The minimum conductivity is about 500 μS/cm. A noninvasive flow through design allows for in-line installations without any obstruction to sample and makes this conductivity sensor ideal for use in viscous or fibrous liquids.

Specifications

Dimensions
Cable Length: 20 ft (6.1 m)
Temperature Range
5 to 182 °C (41 to 360 °F)
Maximum Pressure
150lb Flange: 125 psig (963 kPa [abs])
300 lb Flange: 250 psig (1825 kPa [abs])
Materials of Construction
Wetted Materials: Teflon-lined carbon steel pipe, with carbon steel after flanges; 316 stainless steel outer flange (optional)

Features

  • Robust measurements - insensitive to process flow rate and direction
  • Avoid accumulation of solids with no part of the conductivity sensor protruding into the sample flow
  • Corrosion-resistant Teflon pipe liner
  • Versatile installation options allow for direct mounting into 1 inch and 2 inch process lines with 150 lb or 300 lb raised face threaded ANSI B16.5 flange
  • Plugging resistant and suitable for liquids containing high levels of suspended solids

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: