Rosemount 8800DD010 Dual Vortex Flow Meter, 1 Inch (DN25)
Rosemount 8800DD010 Dual Vortex Flow Meter, 1 Inch (DN25)
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
± 0.70% of mass flow rate in water using 8800 MultiVariable (MTA/MCA option) ± 2% of mass flow in steam using 8800 MultiVariable (MTA/MCA option) ± 1.3% of rate at 30 psia through 2,000 psia in steam using 8800 MultiVariable (MPA option) ± 1.2% of rate at 150 psia in steam using 8800 MultiVariable (MCA option) ± 1.3% of rate at 300 psia in steam using 8800 MultiVariable (MCA option) ± 1.6% of rate at 800 psia in steam using 8800 MultiVariable (MCA option) ± 2.5% of rate at 2,000 psia in steam using 8800 MultiVariable (MCA option) ± 0.65% of volumetric rate for liquids (uncompensated) ± 1% of volumetric rate for gas and steam (uncompensated)
Turndown
38:1
Output
4-20 mA with HART® 5 or 7 4-20 mA with HART® 5 or 7 and scalable pulse output FOUNDATION fieldbus ITK6 with 2 Analog Input blocks, 1 Backup Link Active Scheduler function block, 1 Integrator function block, and 1 PID function block Modbus RS-485 with device status and 4 variables
Wetted Material
Stainless Steel; 316 / 316L and CF3M Nickel Alloy; C-22 and CW2M High Temp Carbon Steel; A105 and WCB Low Temp Carbon Steel; LF2 and LCC Duplex; UNS S32760 and 6A Consult factory for other wetted material
Flange Options
ANSI Class 150 to 1500 DIN PN 10 to PN 160 JIS 10K to 40K Flanges are available in a variety of facings Consult factory for additional flange ratings
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.