Rosemount-965MR Flame Detector

Rosemount™ 965 Flame Detector

Product Description

The Rosemount 965 uses Multi-Spectrum Infrared Flame Detection with QuadSense™ technology to accurately analyze the multi-spectral signals of hydrocarbon gas or liquid fires using four infrared (IR) sensors. Its ability to differentiate flame sources from non-flame background radiation offers high immunity to false alarms for fires up to 150 ft (45 m) from the device. Five selectable sensitivity levels help you customize settings for your specific application.

Specifications

Spectral response
4 infrared (IR) bands between 4 μm and 5 μm
Response Time
Detection: Typically < 5 seconds
Sensitivity Range
3m, 10m, 20m, 30m, 45m
Field of view
Horizontal: 100° (at 50% of maximum distance)
Vertical: 95° (at 50% of maximum distance)
Temperature range
40 to +158 °F (-40 to +70 °C)
Humidity Range
Non-condensing relative humidity up to 100%
Operating voltage
24 Vdc nominal (12-32 Vdc)
Cable entries
1 x M20
Input
Electrical input protection: According to EN 50130
Electromagnetic compatibility
Electromagnetic interference (EMI)/radio frequency interference (RFI) protected to EN61000-6-3, EN61000-6-4, EN61000-6-6, and EN 50130
Interface
Electrical: 9 terminals and a single cable conduit
Output
Relays:
  • Fault: Normally closed (NC)
  • Alarm: Normally open (NO)
  • SPST volt-free contacts rated 2 A at 30 Vdc
0-20 mA (stepped) default:
  • Fault: < 1.1 mA
  • Built-in test (BIT) fault: 2 mA ± 0.3 mA
  • Normal: 4 mA ± 0.3 mA
  • Warning: 16 mA ± 0.3 mA
  • Alarm: 20 mA ± 0.3 mA
HART® protocol:
  • HART communication on the 0-20mA analog current (FSK) used for maintenance, configuration changes, and asset management, available in mA source output wiring options.
RS-485:
  • RS-485 Modbus®-compatible communication link that can be used in computer-controlled installations
  • Features

    • Fast and reliable flame detection at up to 150 ft (45 m)
    • Proven false alarm immunity
    • Quick response time
    • Factory calibrated for life use
    • Five selectable sensitivity levels adapting to a variety of applications
    • Infrared built-in test (BIT) for continuous integrity verification of optics and electronics
    • HART communication
    • An internal log event recorder
    • Universal wiring option for a streamlined ordering process
    • Multiple output options for maximum compatibility with standard infrastructures
    • Two-year warranty with extended warranty option

    Documents & Drawings