Learn More

Emerson’s New Laser Welder Enhances Manufacturing Capabilities

​Branson GL3 laser welder

The Branson™ GL-300 is a highly flexible quasi-simultaneous plastic joining solution, designed to deliver efficient high-quality welds in a wide range of applications. High resolution image

Branson™ GL-300 platform increases production capability and enables faster production start-up

DANBURY, Conn. (July 22, 2020) – Emerson has launched a new laser welder platform that provides high mix and batch manufacturers of plastic components with greater production capability, without compromising product quality or performance. The Branson™ GL-300 is a highly flexible quasi-simultaneous plastic joining solution, designed to deliver efficient high-quality welds in a wide range of applications and help manufacturers to increase production efficiency.

Manufacturers increasingly need machines and processes that can be quickly and cost-effectively adapted to changing production demands and specifications. For low volume, high mix manufacturers especially, flexible welding solutions that allow faster production start-up, provide a critical advantage. The Branson GL platform meets this need by combining highly efficient and accurate welds with cost-effective and easy-to-change tooling that enables faster set-up and adjustment for changing product specifications.

Manufacturing capability is further enhanced by a range of unique features including a high-quality scanning system, easy-to-use HMI, large (300mm x 300mm) weld area, multiple weld modes, variable spot size as low as 0.5 mm and an adjustable laser power source height. These enable the Branson GL-300 to support applications with different materials, application sizes and production speeds.

“For batch manufacturers looking for more efficient production processes, quasi-simultaneous laser welders provide a very flexible, cost-effective joining solution,” said Priyank Kishor, global product manager for Branson products at Emerson’s Automation Solutions business. “The Branson GL-300 extends this flexibility by enabling the assembly of a broader range of components, helping to increase manufacturing capability and profitability.”

For more information about the latest Branson welding solutions, visit Emerson.com/Branson

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via Twitter Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.