Micro Motion G-Series Coriolis Flow and Density Meters

Micro Motion G-Series is ideally suited for process monitoring and optimization applications across all industries, offering easy selection with pre-configured models, simple installation with market leading compactness, quick connectivity with the latest Micro Motion Transmitters 4200, 1600, 4700 and 5700, and streamlined maintenance with Smart Meter Verification™.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Micro Motion G-Series Coriolis Flow and Density Meters

Line Sizes

Micro Motion G-series line sizes
G300M

Micro Motion™ G300M Coriolis Meter 3 Inch (DN80) 316L Stainless Steel

Micro Motion G300M Coriolis Flow Meter
3‘’ (DN80)
CL150 flange: 22.94” (58.3 cm)
CL150 flange: 77 lb (35 kg)
G200M

Micro Motion™ G200M Coriolis Meter 2 Inch (DN50) 316L Stainless Steel

Micro Motion G200M Coriolis Flow Meter
2” (DN50)
CL150 flange: 20.73” (52.6 cm)
CL150 flange: 40 lb (18.1 kg)
G100M

Micro Motion™ G100M Coriolis Meter 1 Inch (DN25) 316L Stainless Steel

Micro Motion G100M Coriolis Meter
1” (DN25)
CL150 flange: 11.83” (30.0 cm)
CL150 flange: 12 lb (5.4 kg)
G050M

Micro Motion™ G050M Coriolis Meter 1/2 Inch (DN15) 316L Stainless Steel

Micro Motion G050M Coriolis Meter 1/2 Inch (DN15) 316L Stainless Steel
½” (DN15)
CL150 flange: 9.82” (24.9 cm)
CL150 flange: 10 lb (4.5 kg)
G025M

Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel

Micro Motion G025M Coriolis Meter
¼” (DN6)
CL150 flange: 8.05” (20.4 cm)
CL150 flange: 8 lb (3.6 kg)

How it Works

Coriolis Accessibility

Coriolis technology enables direct access to high-accuracy mass flow and density measurement for liquid and gas applications. Upgrade traditional volumetric flow meters to Micro Motion G-Series Coriolis Flow and Density Meters to optimize your process with better accuracy and improved data collection at an accessible price point.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Coriolis Accessibility
Micro Motion G-Series Coriolis Accessibility
C028-Micro-Motion-G-Series-Ease-Installation

Installation

As the most compact Coriolis dual-tube design on the market, the Micro Motion G-Series provides easier compatibility with existing piping when replacing legacy flow meters, designing skids with limited space, or minimizing weight for mobile or offshore applications.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Installation

Connectivity

Access the newest Micro Motion transmitters delivering ease of use easy with large screens and buttons, data historian for troubleshooting, remote wireless configuration, enhanced connectivity options and full compatibility with existing 2-wire and 4-wire cabling.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Connectivity
Micro Motion G-Series Coriolis Ease of Use Connectivity
C028-Micro-Motion-Smart-Meter-Verification-Ease-of-maintentance

Maintenance

Reduce maintenance costs and increase uptime with advanced process diagnostics and Smart Meter Verification. Verify the health of your Coriolis meter remotely, without interrupting your process.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Maintenance
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.