Renewable Energy Asset Management
Analytical, predictive maintenance and forecasting tools to effectively optimize the performance of your renewable assets.
Emerson’s Ovation™ Green renewable asset management and SCADA software provides full access to operations information for greater insights into equipment health and optimization opportunities.
Designed to meet the unique demands and setups for utilities, service providers, OEMs and owners, Ovation Green SCADA software is available by download in two versions – Cloud and Enterprise.
Learn how Emerson's built-for-purpose Ovation Green asset management and SCADA software is out-of-the-box ready to provide a unified view of your renewable assets from a single pane of glass, helping to increase production and deliver low-cost clean energy.
Cloud-based Ovation Green SCADA software automatically connects to renewable energy generation and storage automation systems for continuous monitoring of production, availability, impending issues and more.
Full access to operating data from a common web browser enables more informed decision-making for instant reaction to alarms and shifts in weather conditions. Cloud deployment is a cost-effective hosted solution suitable for smaller wind farms and renewable clusters.
Ovation Green enterprise SCADA software provides the same value as the cloud-hosted version, with a focus on serving the increasing demands from renewable asset owners, operators, service companies and OEMs for a comprehensive view of fleet-wide operations.
Emerson’s enterprise SCADA software is a fully flexible, scalable standalone or hosted solution developed for medium- and large-scale renewable portfolios that require the maximum level of data aggregation.
Embedded within our SCADA suite is an asset management package that provides analytical, predictive maintenance and forecasting tools to effectively optimize the performance of an individual wind turbine, wind farm, or entire renewables fleet.
Secure, standardized access to a comprehensive set of centralized, unfiltered data at any time from anywhere provides greater insights into equipment health and optimization opportunities.
Frequently Asked Questions about Wind Turbine SCADA
A SCADA system (Supervisory Control and Data Acquisition) is a computer system with software tools used for monitoring and controlling wind turbines and/or wind farms from an operations console or center.
A wind turbine SCADA system will typically track data like wind speed, rotor speed, wind direction, outdoor temperature, and power. Located within the wind farm (wind park), the SCADA system's data collector requests this data from the turbines and accumulates it as historical data so that it can be synchronized with the main server or made available to other systems over standard protocols.
In addition to monitoring and controlling the turbines in a wind farm, the SCADA system can also include asset performance functions for analytical, predictive maintenance and forecasting tools to optimize the performance of a wind farm. These functions help wind operators make dispatch, maintenance, and other operational decisions in real-time.