Level Measurement of Cooked Grains in Temper Silos for Cereal Production

Accurately and continuously measure cooked grain levels despite the challenging conditions in temper silos.
Pomiar poziomu gotowanego ziarna w hartowanych silosach do produkcji płatków śniadaniowych

Radar and Point Level Technologies Deliver Continuous Level Monitoring

In cereal production, after grains are cooked, they are allowed to cool for several hours, stabilizing the moisture content of each grain. The humid condition of the cooked grains, together with the time the grain remains stored inside the temper silo, promotes the formation of build-up on the silo walls. The additional dust generated during the process further complicates accurate measurement of the inventory.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Radar and Point Level Technologies Deliver Continuous Level Monitoring
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.