Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AMS-P-Ovation Interface

AMS Device Manager with the Ovation Control System

Product Description

With AMS Device Manager, the Ovation expert control system offers seamless communication with intelligent field devices and bus technologies like HART, Foundation fieldbus, and PROFIBUS to deliver the power of predictive intelligence. AMS Device Manager interfaces with the Ovation system to provide additional diagnostic and monitoring capabilities.

Charakterystyka

  • Lower operating and maintenance costs with predictive diagnostic capabilities
  • Reduce startup and commissioning costs with easy device configuration
  • Monitor and control intelligent field devices through traditional 4-20 mA and digital device information
  • Support any device from a single, integrated platform
  • Map secondary device variables to Ovation process points for display, alarms and reports

Dokumenty i rysunki