DeltaV-P-M-series Traditional IO

DeltaV™ M-series Traditional I/O

Product Description

The DeltaV™ Traditional I/O is a modular subsystem that offers flexibility during installation by being able to be installed in the field, near your devices. Traditional I/O is equipped with function and field wiring protection keys to ensure that the correct I/O card is always plugged into the corresponding terminal block. Modularity, protection keys, and plug and play capabilities make DeltaV Traditional I/O a smart choice for your process control system.

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Dokumenty i rysunki

Charakterystyka

  • Decreases capital equipment costs
  • Decreases installation time and expense
  • Increases productivity
  • Increases process availability