Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-IO Box

Rosemount™ I/O Box

Product Description

Connect your marine tank monitoring components with the Rosemount I/O Box (IOB). Integrates with Supply and Communications Unit (SCU) as well as other equipment such as your ship’s main computer and load calculator. Uses serial interface and will work with wide range of analog/digital inputs and outputs. IOB provides galvanic isolation between the Workstation Unit and other equipment. When required it also provides interface conversion for RS-232, RS-422 and RS-485.

Enclosure Rating
IP 22
Operating Temperature
0 to 55 °C
Power Supply
115/230VAC

Charakterystyka

  • Includes relays for System Failure and common alarm.
  • Provides galvanic isolation between the Workstation Unit and other equipment.
  • Connects the Workstation Unit with the Supply and Communications Unit (SCU) as well as other equipment such as ship main computer, load calculator and a wide range of analog/digital inputs and outputs.
  • Provides interface conversion for RS-232, RS-422 and RS-485.
  • Meets requirements for all major marine classification societies

Dokumenty i rysunki