Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
O-Zgedney-P-globally-certified-hub

Globally Certified Hubs

Product Description

Appleton™ and O-Z/Gedney™ offer NEER™ globally certified hubs for use in wet or dry locations, indoors or outdoors. They are used to connect and ground rigid metal conduit or IMC conduit to a threadless enclosure. The smooth, accurately machined NPT threads facilitate flawless installation.

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2, Class II, Class III; Per NEC 501.10(B)(4), 502.10(A)(3); 502.10(B)(4), 503.10(A)(1); AEx tb IIIC, Ex e IIC, Ex tb IIIC; -15 °C to +95 °C (+5 °F to +203 °F)
ATEC/IECEx Certifications and Compliances
Suitable for use in: Ex e IIC, Ex tb IIIC; -15 °C to +95 °C (+5 °F to +203 °F)
Standard Materials and Finishes
Zinc diecast or aluminum bodies and nuts; BUNA-N hub gasket; polypropylene throat liner; stainless steel ground screw, washer and set screw

Charakterystyka

  • Globally certified
  • Increased safety grounding terminal (lug) suitable for global use
  • Rugged metallic construction ensures mechanical protection
  • Integral hub gasket provides watertight seal
  • Unique profile permits easy wrenching
  • Smooth, accurately machined NPT threads
  • Watertight and corrosion resistant
  • NEMA Types 2, 3, 3R, 4, 4X, 5, 12, 13 pending

Dokumenty i rysunki