Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-075

Numatics™ Series 075 Pneumatic Valves

Product Description

The Numatics Series 075 direct solenoid actuated valves comply with automotive interchangeable and S.A.E. industrial standards. They are high-speed, heavy-duty valves designed for general service on all types of automation. The 075 Series achieves industry-leading lifecycle performance and provides repeatable and reliable operation in harsh environments.

Valve Actuation
Solenoid - Direct Acting
Pipe / Port Size
1/8; 1/4 "
Port Type
NPTF
Function
4 way - 5/2; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center
Flow
From 0.5 Cv to 1.0 Cv
Standards / Regulations
CSA; IP65
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas

Charakterystyka

  • Ideal for high cycle rate machine applications
  • Modular design permits easy configuration
  • Machine cycle rate optimized via speed controls
  • Plug-in solenoid with indicator light
  • For lubricated or unlubricated service
  • Valves can be manifold or base mounted

Dokumenty i rysunki