Proportional Flow Control Valves

Proportional flow control valves provide precise regulation of variable flow of air, neutral gases, steam or aggressive fluids, and water. By delivering responsive and precise flow control, which compensates for changes or disturbances in the control chain, your process can be optimized, increasing quality and production efficiency. The compact, lightweight constructions and stainless-steel bodies with diameters down to 0.2mm are ideal for analytical and medical applications.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Proportional Flow Control Valves

Zawory proporcjonalne do regulacji przepływu

1-7 z 7 wyników w obszarze Produkty
: