Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
SolaHD-P-SDU-AC

SolaHD™ SDU Series DIN Rail AC UPS System

Product Description

SDU Series DIN Rail AC UPS System combines an industry leading compact design with a wide operational temperature range and unique installation options. This cost effective solution provides ride through during brief power outages and allows for safe equipment shutdown to prevent data loss, work interruptions and equipment damage during longer outages. Units include easy to wire screw terminations for reliable battery backup of computer based control systems and other critical equipment.

Capacity (VA/W)
SDU 500(-5): 500/300; SDU 850(-5): 850/510
Input Voltage
SDU 500/850: 120 Vac; SDU 500-5/850-5: 230 Vac
Typical Back-up Time (minutes, full/half load)
SDU 500: (-5): 4.5/18; SDU 850(-5): 2.5/10
Audible Noise
< 40dBA (beyond 1 meter from surface)
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 20%)
Nominal Voltage Range
120 or 230 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +50°C
Output Voltage Range
120 or 230 Vac (Step Sinewave)
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Charakterystyka

  • cRUus, CE, RoHS, Federal Comminucations Commission
  • Lightweight, compact industrial design. Software and cable included for easy installation
  • Wide operation temperature range and cold start capability
  • Phone/dataline surge protection
  • Remote turn-on and shut-off capabilities
  • Simulated sinewave output
  • RS232 communication port standard. USB communication port (optional)
  • Form C dry contact relay (optional)
  • Panel/wall mounting brackets (optional)

Dokumenty i rysunki