Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
SolaHD-P-STV-200-400K

SolaHD™ STV 200/400K Series Surge Protective Devices

Product Description

STV 200/400K Series Surge Protective Devices offer continuous protection from damaging voltage transients and electrical noise commonly found at the service entrance or distribution panel. The modular design allows for installation flexibility, while the robust construction stands up to even the most severe conditions. These surge protectors feature innovative circuitry that monitors the status of all protection modes, including neutral to ground.

Charakterystyka

  • UL
  • Modular design allows for flexibility
  • Surge current capacity of 200 to 400 kA per phase
  • Industry’s highest surge current repeatability
  • All modes transient protection (L-N, L-G, and N-G)
  • Form C dry contacts and audible alarm status indications
  • Internal/external monitoring, including neutral to ground
  • EMI/RFI Filtering
A/C Rating
200 kAIC
Noise Attenuation
50 dB Max
Hertz
47-63 Hz
Input Voltage Range
120Y/208V, 277Y/480V, 480V
Number of Phases
Three Phase
Operating Temperature
-40°C to +50°C at full load
Status Indicator
Red/green LED status indicators, audible alarm
Mounting
Wall Mount

Dokumenty i rysunki