Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-DLC3020f

Fisher™ FIELDVUE™ DLC3020f Fieldbus Digital Level Controller

Product Description

The FIELDVUE DLC3020f digital level controller is a FOUNDATION™ fieldbus communicating instrument used to measure liquid level or the level of interface between two liquids using displacement sensor technology. In addition to the normal function of reporting process level PV, the DLC3020f, using FOUNDATION fieldbus protocol, gives easy access to information critical to process operation and will readily integrate into a new or existing control system.

Area Classification
Intrinsically Safe, Explosion Proof, Dust Ignition Proof, Flame Proof, Non-incendive, Type N
Certifications
CSA, FM, ATEX, IECEx, INMETRO, CUTR, NEPSI, PED
Communication Protocol
FOUNDATION Fieldbus
Data Interface
Wired
Diagnostics
Yes
Mounting Type
249 Series Torque Tube Arm Mounted
Operating Temperature
Standard Temperature
Position Control
Monitoring
Power Source
Loop Powered (2-Wire)ed (2-Wire)
Process Control
Level
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Dokumenty i rysunki

Charakterystyka

  • Features the latest in user interface technology. In addition to reporting the PV, the DLC3020f can act as a PID controller or level switch.
  • Guided set-up and calibration leads you through instrument set-up, process fluid selection, and calibration in an easy-to-use format.
  • Dynamic temperature compensation integration of process fluid temperature, when needed, enables density compensation to maintain PV accuracy.
  • Easily select/define process fluids allowing for fluid changes without requiring re-calibration.
  • Logs, including calibration, instrument set-up, and process fluid data, can be saved for future reference or re-used in batch or continuous applications.
  • State-of-the-art Emerson advanced electronics provide increased performance and reliability.