Net Safety-Millennium II ST3 XChem Toxic Gas Sensor

Net Safety™ Millennium II ST3 XChem Toxic Gas Sensor [Electrochemical]

Product Description

Net Safety Millennium II ST3 XChem Electrochemical Toxic Gas Sensors provide high specificity, fast response, and long life. These toxic gas sensors can detect hydrogen sulfide gas, carbon monoxide and oxygen levels. All Net Safety Millennium ST3 toxic gas sensors are compatible with the Net Safety Millennium II Basic (M2B) Universal Gas Transmitter, Net Safety Millennium II (M21) Single Channel Universal Gas Transmitter or Net Safety Millennium II (M22) Dual Channel Universal Gas Transmitter. The design employs a “SimpleClick” gas sensor element design and low power consumption.

Operating Temperature
H2S: -40 °F to +140 °F (-40 °C to +60 °C)
CO: -4 °F to +122 °F (-20 °C to +50 °C)
O2 -4 °F to +122 °F (-20 °C to +50 °C)
Enclosure Rating
IP64
Weight
Stainless Steel: 3.5 lbs (1.4 kg)
1 lb (0.4 kg)
Humidity Range
15-90% non-condensing
Certifications/Approvals
Class I Division 1 Groups BCD T5
Ex d IIB+ H2 T5
Class I Zone 1 AEx d IIB +H2 T5
Ex d IIB+H2 T5 Gb
IP64
Warranty
2 years

Charakterystyka

  • Gas sensor end of life diagnostic
  • Plug and play design where the transmitter automatically recognizes toxic gas sensor configuration
  • Low power consumption increases uptime
  • Field selectable gas ranges
  • Designed to perform in the most extreme industrial environments

Dokumenty i rysunki