Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-P-TA-Coriolis

TA-Series Coriolis Flow and Density Meters

Product Description

The TA-Series Coriolis Flow and Density meters have all wetted material constructed from pure tantalum and are ideal for handling corrosive fluids, such as acids and bases. Multiple line sizes are available to provide an ideal platform for batching, distribution, allocation and intra-plant measurement applications.

Produkty

Search
1-7 z 7 wyników dla Products
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Mass flow accuracy (Liquid)
±0.10% (Repeatability 0.05% of rate)
Density accuracy (Liquid)
±0.001 g/cm³ (Repeatability 0.0005 g/cm³)
Line Size
1/10” (DN2) - 3” (DN80)
Pressure Range
Up to 580 psig (40 barg)
Temperature Range
-40°F to 356°F (-40°C to 180°C)
Electronics (software)
Expansive I/O options including mA, Frequency, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus

Charakterystyka

  • Achieve highly accurate mass volume flow and density measurement in applications that require tantalum wetted components
  • Available in seven line sizes
  • Offered solely with the 5700 9-wire transmitter
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Dokumenty i rysunki