Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS WD Stationary Ultrasonic Water Flow Meter

Flexim FLUXUS F532 WD Stationary Ultrasonic Water Flow Meter

Product Description

The Flexim FLUXUS F532 WD non-intrusive ultrasonic flow meter is the ideal solution for flow monitoring and leak detection in the drinking water network. Due to the use of its clamp-on technology, the FLUXUS F532 WD enables a very simple and cost-effective installation of flow measurement points within an existing water supply network. The Flexim FLUXUS F532 WD belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems. It even measures flow rates as low as 0.01 m/s (0.03 ft/s) - ideal for leak detection and night flow measurements. The transducers are fixed to the pipe with broad stainless-steel straps and secured in robust stainless-steel housings. IP68 protection and permanent coupling of the transducers onto the pipe ensure long-term reliable measurements and deliver significant cost savings due to the buried installation approach.

Fluid Type
Water
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 of reading ±0.005 m/s ( ±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate):: ±1 % of reading ±0.005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
1
Range
Flow Velocity Range: 0.01...25 m/s (0.03 to 82 ft/s)
Certifications/approvals
Ordloc (FM)
Power supply
  • 90 to 250 VAC / 50 to 60 Hz
  • 11 to 32 VDC
  • Pipe size
    10…2400 mm (0,39…94,5 inch)
    Pressure range
    -
    Temperature range (media)
    -40 to +130°C (-40 to 266 °F)
    Output
    4-20mA active/passive according to NAMUR NE43
    pulse/frequency/binary
    Input
    None
    Communication protocol
  • Modbus RTU
  • BACnet MS/TP
  • HART®
  • Modbus TCP
  • M-Bus
  • BACnet IP
  • USB
  • LAN
  • System configuration and installation
    For more detailed Information please download the Technical Specifications

    Charakterystyka

    • Extremely accurate down to flow velocities as low as 0.01 m/s (0.03 ft/s).
    • No zero-calibration needed and permanently drift-free.
    • Permanent coupling pads.
    • IP68 transducers.
    • Transducers can be permanently buried (no chamber required).
    • Reliable and accurate flow measurement.
    • Low installation costs.
    • Built to last.
    • Works on challenging pipe material like e.g. PCCP and cement.

    Dokumenty i rysunki