Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-2090 Hygienic Pressure Transmitter

Rosemount™ 2090F Hygienic Pressure Transmitter

Product Description

Designed for hygienic applications, the Rosemount 2090F Hygienic Pressure Transmitter is specifically engineered for the pharmaceutical and food and beverage industries. Built with industry standard process connections, this device connects to sanitary fittings without special mounting hardware. In addition, this hygienic pressure transmitter conforms to 3-A® Sanitary Standards, allowing you to meet tough process requirements.

Warranty
Up to 5-year limited warranty
Rangedown
Up to 20:1
Communication Protocol
4-20 mA HART®
Measurement Range
Up to 300 psig (20,7 bar) Gage, Up to 300 psia (20,7 bar) Absolute
Process Wetted Material
316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
3-A Sanitary Standards, hazardous location, see full specs for complete list of certifications

Charakterystyka

  • Tri Clamp process connection designed for standard sanitary fittings
  • Conforms to 3-A Sanitary Standards for hygienic application compliance
  • Utilizes single-filled sensor system for reliability and accuracy
  • Features CIP/SIP service for process temperatures of up to 284 °F (140 °C)
  • Fully configurable LCD displays process variable, percent of range and diagnostic messages

Dokumenty i rysunki

Części

Search
1-3 z 3 wyników dla Parts & Accessories
: