Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Plantweb-Insight Pump Application

Plantweb Insight™ Pump Application

Product Description

The Plantweb Insight Pump application offers in-depth monitoring of industrial pumps. The application displays real-time pump status and alerts using machine learning based asset models and analytics. Providing warnings of pump cavitation, plugged strainers, early bearing and gear wear, and imminent seal leaks, this application helps you shift your maintenance strategy from reactive to predictive.

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Charakterystyka

  • In-depth and real-time monitoring of pumps enhances insight to enable better decision making
  • Pre-built algorithm developed from decades of experience and analytics helps improve productivity
  • Easy-to-use visual dashboard displays real-time pump status and alerts, such as high vibration, cavitation and pump head
  • Predictive diagnostics and alert weights enable better prioritization of pump maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making

Dokumenty i rysunki