Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Clarkson-KGD

Clarkson KGD Wafer Slurry Knife Gate Valve

Product Description

The Clarkson KGD wafer style slurry knife gate valve is a high-quality, bi-directional isolation valve designed for optimal performance, durability, and reliability. Ideal for heavy-duty applications requiring ultimate sealing, it offers the latest in elastomer technology with the Mark III sleeve design.

Size Range
NPS 2 to 24 (DN 50 to 600)
Temperature Rating
Up to 300°F (150°C)
Pressure Rating
Up to 200 psi (14 bar) CWP
End Connection
Wafer
Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve