Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-CC Valve Shutoff Control

TESCOM™ CC Series Valve Shutoff Control

Product Description

CC metering valve is rated to 10,000 psig / 690 bar and contains a non-rotating stem to reduce seat and stem wear. The valve features over 20 turns from shutoff to full open, providing excellent flow control. Ideal for use in injection, calibration and sample systems. Suitable for GC carrier gas and super critical fluid extraction.

Maximum Pressure
50 mm Hg-10,000 psig / 50 mm Hg-690 bar
Material
Body: 316 Stainless Steel
Seat: Peek, Vespel®
O-Rings: Ethylene Propylene, Viton®, 90
Durometer Buna, Kalrez®
Back-up Ring: Teflon®
Remaining Parts
300 Series Stainless Steel
Operating Temperature
-30°F to 300°F / -34°C to 149°C
Connections
NPTF, SAE (1/8 only), High Purity Internal Connections (HPIC)
(3500 psig / 241 bar Maximum)
Flow Capacity
Cv = 0.00125 Maximum
Cv = 0.00005 Maximum
Cv = 0.01 Maximum
Weight
0.9 lb / 0.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Compact design
  • Can be used at high and low pressures
  • Controls gas flow with extreme accuracy
  • Accurate flow control into both vacuum and/or positive pressure application
  • Non-rotating stem assists in reducing seat wear

Dokumenty i rysunki