Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-EZ

Fisher™ easy-e™ EZ Control Valve

Product Description

The Fisher easy-e EZ control valve is your solution for throttling or on/off control in chemical or hydrocarbon processing applications, or wherever control of non-lubricating, viscous, or other hard-to-handle fluids is necessary.

Certifications
SIL capable, Fugitive Emission, NACE
Critical Service
Noise Abatement, Dirty Service, Steam Condition, Erosive, Low Flow, Corrosive, General Service, Outgassing, Flashing
Flow Characteristics
Equal percentage, Linear, Special Characterization, Quick Opening
Material
Carbon Steel, Stainless, Duplex, Alloy
Operating Temperature
Standard Temperature
Pressure Class
PN, ASME
Process Connection Type
Flanged, Butt Weld, RTJ, Threaded, Socket Weld
Shutoff Class
Class IV (FCI 70-2), Class V (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS1, NPS 1-1/2, NPS 2, NPS 3, NPS 4
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Charakterystyka

  • Post-guiding provides valve plug stability with less chance of a sticking valve plug due to non-lubricating or sticky process fluids or build-up of entrained solids.
  • A flow-straightening, vaned seat ring is available to offer open- and closed-loop performance and may be used as a direct replacement for the non-vaned seat ring.
  • Complies with the Clean Air Act with ENVIRO-SEAL™ packing systems.
  • The process fluid flows through the trim, flushing away solid deposits above and below the guide bushing, thus reducing the possibility of a sticking valve plug.
  • Quick-change trim, with a clamped-in seat ring, reduces the disassembly time.
  • Low-flow requirements can be satisfied with standard restricted-capacity trim or with Micro-Form, Micro-Flute, or Micro-Flow valve plugs.
  • Streamlined flow passages provide greater capacities than most globe valves of the same line size.

Dokumenty i rysunki