- Ekran główny
Vibration Welders
Vibration welding machines provide joining solutions capable of handling small to large, complex, irregularly shaped plastic parts, and curved surfaces. Branson’s vibration welding technology uses heat energy generated when one part is held in a stationary position while the other is moved in a rapid linear motion to create friction at the joint interface of the parts. With high-strength hermetic seals and fast cycle times, Branson’s Servo and Hydraulic vibration plastic welding machines meet the performance needs of OEMs in automotive, appliance, electronics, and other industries.
Przeczytaj więcej
Kliknij, aby kontynuować czytanie Vibration Welders
Zgrzewarki wibracyjne
Lista produktów
1-9 z 9 wyników w obszarze Produkty
:
{ searchResult: {
pageSize: 12,
searchTerms: '',
totalPageNumber: 1.0,
totalResultCount: 9,
currentPageNumber:1,
attributes: ""
}
}
Porównywanie produktów
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Dismiss