Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-FT-T025F-1500

Micro Motion T-Series Straight Tube Coriolis Meter Consisting of T025F Sensor and 1500 Transmitter

Dane techniczne

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Mass flow accuracy (Liquid)
±0.15% of rate
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.25% of rate
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.50% of rate
Mass flow repeatability (Gas)
±0.05% of rate
Density accuracy (Liquid)
±0.002 g/cm3 (±2.0 kg/m3)
Density repeatability (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•CSA
•ATEX
•ASME
•3-A
•USDA
•EHEDG
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Charakterystyka

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Choose available titanium construction for compatibility with most fluids
  • Meet virtually any connectivity needs with a wide range of transmitter offerings
  • Use with hygienic applications with an improved 15 and 32 rA surface and EHEDG, certified, 3-A authorized and ASME BPE
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a design that is easy to clean in place (CIP) and steam in place (SIP)
  • Simplify installation with a highly robust design that doesn't need straight runs or flow conditioning
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Dokumenty i rysunki

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter