Vacuum Grippers
Vacuum grippers exploit the difference between atmospheric pressure and an electronically or pneumatically generated vacuum to establish a firm hold on objects, and often lifting or moving them in automated applications. Choosing the right gripper depends on a variety of factors, including the surface of the workpieces (flat, curved, or inclined), the workpiece’s surface, environment (such as cleanroom), and safety or handling requirements. The AVENTICS gripper series provides a full range of options that can meet the particular needs of your work environment, process, and throughput material.
Przeczytaj więcej
Kliknij, aby kontynuować czytanie Vacuum Grippers
Chwytaki próżniowe
Lista produktów
1-7 z 7 wyników w obszarze Produkty
:
{ searchResult: {
pageSize: 23,
searchTerms: '',
totalPageNumber: 1.0,
totalResultCount: 7,
currentPageNumber:1,
attributes: ""
}
}
Porównywanie produktów
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Dismiss