Proportional Solenoid Valves
Proportional solenoid valves control variable amounts of fluid depending on the electrical input signal to the coil and the needed size of flow passage. With piloted, direct or indirect control, proportional solenoid valves can handle highly dynamic pressure and flow variations. ASCO’s range of proportional solenoid valves can be used in a wide range of applications that require exacting performance, such as medical device technology, life sciences, food & beverage automation and heating, ventilation and air conditioning systems (HVAC).