News brief: Anti-cavitation valve trim helps improve plant availability and safety

​Fisher Cavitrol Hex anti-cavitation valve trim

The Fisher Cavitrol Hex trim option provides improved performance in severe service applications while maintaining valve efficiency, resulting in increased safety. High resolution image


Emerson’s Fisher™ Cavitrol Hex severe service valve trim reduces or eliminates cavitation to improve rotary valve performance and extend operating life

Fisher Vee-Ball™ Rotary Control Valves are now available with Cavitrol™ Hex Anti-Cavitation Trim to reduce or eliminate vibration caused by cavitation. The Cavitrol Hex trim option provides improved performance in severe service applications while maintaining valve efficiency, resulting in increased safety.

Cavitation is the formation and collapse of vapor bubbles (cavities) in liquid flow streams caused by changes in pressure and velocity. There are three primary negative side effects of uncontrolled cavitation in control valves: excessive vibration, equipment damage and deterioration of flow control. 

Vibration can damage equipment and shorten operating life. When equipment deteriorates, flow can’t be controlled properly, negatively impacting plant availability, efficiency and output. Left unchecked, excessive vibration can create unsafe working conditions. The Cavitrol Hex Anti-Cavitation Trim substantially decreases vibration and reduces or eliminates cavitation to improve plant safety.

Cavitrol Hex trim is available on Fisher V150, V200 and V300 rotary control valves. It can be easily retrofitted into previously installed Vee-Ball valves after minimal modifications to the valve body. The trim option is available on Vee-Ball valves in sizes NPS 4 through 12, providing high capacity for gas, steam and liquids. To meet specific application requirements, a variety of metal and soft ball seal materials are available. Cavitrol Hex trim will not affect valve shutoff or valve temperature limits and does not influence the primary ball/seal interface.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.