AVENTICS™ Series CR 16 Rotary modules

Product Description

Precise, versatile AVENTICS CR 16 Rotary modules are engineered for seamless integration into your automation system and offer exceptional performance in rotational tasks. With their robust construction and advanced features, the CR 16 ensures smooth operation and reliable results in various industrial settings. Benefit from AVENTICS expertise and innovative technology and attain accurate control and consistent performance with every rotation.

Specifications

Attachment grid
48 mm
Attachment grid alternative
30 mm
Attachment thread
M6
Attachment thread alternative
M4
Operating pressure
6 +/- 2 bar
Air connection P
M5
Operating temperature
0 - 50 °C
Storage temperature
0 - 50 °C
Humidity
0.9
Medium filtered compressed air
10 - 40 µm

Features

  • Compact design
  • Optionally with intermediate position
  • High mass inertias