Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Emerson-Manual Actuator

Emerson Manual Actuator

Produktbeschreibung

Emerson manufactures a complete range of manual actuators suitible for use with a variety of valve styles. Emerson manual actuators are designed for simple installation, safe operation, durable materials and reliability. Select any Emerson valve complete with manual actuator to configure the design to match your exact application requirements.

Produkte

Search
1-13 von 13 Produktergebnissen
series 30000 tov basic
Manual Actuator
CompoSeal Valve
Manual Actuator
series hilok butterfly valve
Manual Actuator
figure 171 floating ball valve
Manual Actuator
series 30000 tov cryogenic
Manual Actuator
NeoSeal Lined Valve
Manual Actuator
series eb om2 floating ball valve
Manual Actuator
optiSeal figure 1417 butterfly valve
Manual Actuator
series e01 trunnion mounted ball valve
Manual Actuator
Series GR Butterfly Valve
Manual Actuator
figure 320 322 butterfly valve
Manual Actuator
series ef190 ball valve
Manual Actuator
series ra ball valve
Manual Actuator

Merkmale

  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Dokumentation und Zeichnungen