Asco-P-076

ASCO™ 076 Low Power Consumption Miniature Solenoid Valve

Product Description

The ASCO Series 076 is a line of low-power consumption miniature solenoid valves designed for use with air and inert gases and can also be used to pilot other valves or cylinders. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. Option for side-by-side mounting on complex manifold solutions is ideal for control of multiple flow paths in portable or small envelope applications. The 076 Series typical applications include Respiratory Therapy, Patient Simulators, Pilot Valves, Wide Range of General Service Needs.

Specifications

Valve Actuation
Solenoid
Body Material
PA/PBT
Media
Air, Inert Gas
Port Type
Pad Mount
Function
3 way - 3/2 Normally Closed
Flow
0.009 Cv
Voltage
5 VDC, 12 VDC, 24 VDC - 50/60
Operating Pressure bar (psi)
6.9 (100)

Features

  • Series 076 solenoid valves are designed for use with air and inert gases and can also be used to pilot other valves or cylinders.
  • Compact architecture and low power consumption of only 0.9 W make them ideal for portable medical devices.
  • Option for side-by-side mounting on complex manifold solutions is ideal for control of multiple flow paths in portable or small envelope applications.
  • Meets all relevant CE directives, and is RoHS compliant.
  • Typical applications include:
    • Respiratory Therapy
    • Patient Simulators
    • Pilot Valves
    • Wide Range of Other General Service Needs

Documents & Drawings