The AVENTICS ED07 direct acting pressure regulator offers proportional pressurization and the exhaust valves are controlled seperately to deliver dynamic control for the most demanding applications.
Recommended |
Communication Protocol
|
EtherCAT
|
Actuating control
|
EtherCAT
|
Control Type
|
Directly controlled
|
Regulation Range min.
|
0 bar
|
availability
|
|
Communication Protocol
|
EtherCAT
|
Actuating control
|
EtherCAT
|
Control Type
|
Directly controlled
|
Regulation Range min.
|
0 bar
|
availability
|
|
Communication Protocol
|
EtherCAT
|
Actuating control
|
EtherCAT
|
Control Type
|
Directly controlled
|
Regulation Range min.
|
0 bar
|
availability
|
|
Communication Protocol
|
EtherCAT
|
Actuating control
|
EtherCAT
|
Control Type
|
Directly controlled
|
Regulation Range min.
|
0 bar
|
availability
|
|
Anleitungen: Übersichtsblatt Serie ED07 & ED12 | AVENTICS
Betriebsanleitung: Druckregler, ED07 / ED12 EtherCAT | AVENTICS
Betriebsanleitung: Druckregler, ED07 / ED12 Profinet| AVENTICS
Betriebsanleitung: Druckregler, ED07 | AVENTICS
Montageanleitung: Grundplatte, ED07 | AVENTICS
Installation Manual: Overview Sheet Series ED07 & ED12 | AVENTICS
Assembly instructions: Base plate, ED07 | AVENTICS
Operating instructions: Pressure regulator, ED07 / ED12 EtherCAT | AVENTICS
Operating instructions: Pressure regulator, ED07 / ED12 Profinet | AVENTICS
Operating instructions: Pressure regulator, ED07 | AVENTICS
Declaration of Conformity series ED07, ED12 | AVENTICS
Declaration of Conformity series ED07, ED12 | AVENTICS
Declaration of conformity: Series ED07 | AVENTICS
Declaration of conformity: Series ED07 | AVENTICS
Instrucciones de montaje: Placas base, ED07 | AVENTICS
Instrucciones de servicio: Regulador de presión, ED07 / ED12 EtherCAT | AVENTICS
Instrucciones de servicio: Regulador de presión, ED07 / ED12 Profinet | AVENTICS
Instrucciones de servicio: Regulador de presión, ED07 | AVENTICS
Instructions de montage: Embases, ED07 | AVENTICS
Notice d’instruction: Régulateur de pression, ED07 / ED12 EtherCAT | AVENTICS
Notice d’instruction: Régulateur de pression, ED07 / ED12 Profinet| AVENTICS
Notice d’instruction: Régulateur de pression, ED07 | AVENTICS
Istruzioni di montaggio: Piastre base, ED07 | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED07 / ED12 EtherCAT | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED07 / ED12 Profinet | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED07 | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.