AVENTICS-P-S4K5U-5C

SolaHD™ S4K5U-5C 6 kVA International On-Line UPS

Product Description

S4K5U-5C 6 kVA International On-Line UPSs feature true online (double conversion) topology for the ultimate in protection against a wide range of potential power problems. Flexible output voltages are available through the configuration program to allow for international use. Self-diagnostics simplify maintenance and troubleshooting, and the UPS is user serviceable. The standard maintenance bypass switch provides an additional level of protection.

ce-mark
eac-certified
abs

Products

Search
1-2 of 2 results for Products
:
SolaHD™ PN S4K240BATC
Certifications
CE
Hertz
50 or 60 Hz
Input Voltage Range
176-280 Vac
Item Type
Made to Stock
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
CE
50 or 60 Hz
176-280 Vac
Made to Stock
SolaHD™ PN S4K5U6K5C
Certifications
CE
Hertz
50 or 60 Hz
Input Voltage Range
176-280 Vac
Item Type
Kit
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
CE
50 or 60 Hz
176-280 Vac
Kit

Specifications

Capacity (VA/W)
6000/4800
Typical Back-up Time (minutes, full/half load)
Internal Battery 17/6
Audible Noise
<55 dBA @ 3.2FT rear; <50 dBA @ 3.2FT front/sides
Hertz
50 or 60 Hz
Input Voltage Range
176-280 Vac
Nominal Voltage Range
230 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
230 Vac

Features

  • CE, EAC, ABS Type, ISTA Procedure 1A
  • True double conversion topology
  • Flexible L-N output voltage (220/230/240V)
  • Intellislot, USB, and terminal block communication ports. Configurable as a tower or rack mount model
  • High density, 6 kVA in only 5U of rack space
  • User replaceable, hot-swappable internal battery module
  • Matching 3U extended battery cabinets
  • Self-diagnostics simplify maintenance and troubleshooting. Includes both automatic and manual maintenance bypass switch. Remote Emergency Power Off (REPO)
  • Automatic frequency detection of either 60 or 50 Hz