No image available
No image available
Your request is being processed.
AVENTICS-P-502

AVENTICS™ Series 502 Directional Control Valves

Product Description

The AVENTICS Series 502 is a line of general purpose automation valves designed for directional control and piloting applications requiring higher flow rates; less power consumption; and exceptionally easy on-site installation, configuration, and modification. The compact (18 mm), modular 502 Series is ideally suited for automotive and tire, food and beverage, pharmaceutical, and packaging machinery applications. The valve has the flexibility of meeting the ISO 15407-2 standard while maintaining its high-flow characteristics. In addition, no other valve in its class offers such a broad range of pressure regulator, pressure shut-off, and exhaust flow control accessories.

Products

Search
1-10 of 28 results for Products
:
AVENTICS™ R502A1B10M11BF1
Activation
Electrically
Flow (L/M)
470 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
470 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B10MA00F1
Activation
Electrically
Flow (L/M)
470 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
470 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B40M11BF1
Activation
Electrically
Flow (L/M)
470 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
470 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B40MA00F1
Activation
Electrically
Flow (L/M)
470 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
7 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
470 l/min
External
-15% / +10%
7 Day
QuickShip
AVENTICS™ R502A1B50M11BF1
Activation
Electrically
Flow (L/M)
380 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
380 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B50MA00F1
Activation
Electrically
Flow (L/M)
380 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
380 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B60M11BF1
Activation
Electrically
Flow (L/M)
420 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
420 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B60MA00F1
Activation
Electrically
Flow (L/M)
420 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
420 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B70M11BF1
Activation
Electrically
Flow (L/M)
420 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
420 l/min
External
-15% / +10%
5 Day
QuickShip
AVENTICS™ R502A1B70MA00F1
Activation
Electrically
Flow (L/M)
420 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
420 l/min
External
-15% / +10%
5 Day
QuickShip

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8, 6 mm, 8 mm, 1/4, 5/16
Port Type
G ISO228/1-G BSPP, NPTF, Push-in
Function
4 way - 5/2, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center, Dual 3 - Way 2 X Normally Closed
Flow
From .05-.1 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG, Vacuum to 10.3 Bar
Standards / Regulations
CSA, IP65, UL
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas

Features

  • Modular design permits easy configuration and modification
  • Sub-base mounted valve is well suited for in-panel valve piloting applications
  • High flow rate, compact size, and optional mounting plate enable efficient use of cabinet space
  • Compatible with AVENTICS Series G3 and 580 electronic fieldbus platforms
  • 580 CHARM node is compatible with DeltaV™ distributed control system with electronic marshalling

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
:

Documents & Drawings