AVENTICS™ Series SPRA Electric Rod-Style Actuators R481633802

Product Description

SPRA-BS-032-050

Specifications

Piston Ø
32 mm
Piston rod thread
M10x1,25
Max. dynamic axial force
0.7 kN
Max. static axial force
0.7 kN
Dynamic load capacity
2.8 kN
Max. torque (for Fmax)
0.45 Nm
Max. linear speed
150 mm/s
Max. rotational speed
3000 1/min
Max. acceleration
6 m/s²
Duty cycle
100 %
Screw type
Ball screw
Screw diameter
10 mm
Screw lead
3 mm
Lead accuracy
G7
Stroke
50 mm
Internal overstroke (double)
1 mm
Backlash
0.06 mm
Efficiency %
75
Inertia at 0 mm stroke
0.042 *10-⁴ kgm²
Inertia per 100 mm stroke
0.0047 *10-⁴ kgm²
Weight 0 mm stroke
0.74 kg
Weight +100 mm stroke
0.34 kg
Standardization
ISO 15552
Protection class
IP54S
Max. humidity
95 %

Features

  • Multi-positioning with high level of precision and repeatability
  • Available in size 32, 40, 63 and 100
  • High product versatility with three different screw technologies to cover a wide range of application requirements
  • Flexibility in mounting cylinders - Compliant with ISO 15552 standard and wide range of accessories available
  • Easily size and customize your electrical actuator solution with inter-connected online tools and configurator

Documents & Drawings