SolaHD™ PN STCDRS036

Descripción del producto

DIN RAIL SINGLE PAIR TVSS 36V

ul-listed
rohs
Max Peak Signal Voltage
43
Operating Voltage
5 to 36 V
Max Current 1p 10X1000 ms (Occurrences)
>100
Peak Current 8X20 ms
10KA
Typical Capacitance (PF)
1500
Max Continuous Current
150ma
Nominal Series Resistance
5 &8486;

Características

  • UL, RoHS
  • Low-Voltage data surge protection
  • Three-Stage hybrid technology
  • Sneak/Fault current protection with resetable fuses (PTCs)
  • Low profile packaging
  • Easy installation
  • Fits standard 35 mm DIN Rail
  • Fast response time