Branson-P-VDX452P

Sistema de deposición de vapor Branson VDX452P

Descripción del producto

El sistema de deposición de vapor Branson VDX452P se utiliza para el revestimiento de piezas mediante un proceso de lubricación con película seca. Es la generación de productos solventes desengrasantes serie B más reciente en utilizar esta sofisticada tecnología para toda una serie de aplicaciones de cliente. El sistema viene equipado con un mecanismo de elevación de eje doble que permite automatizar el proceso de deposición para obtener resultados consistentes.

Working Dimensions
21"(L-R) x 12" (F-B) x8" (D)
Boil Sump Heat
2000 Watts
Boil Sump Capacity
10.5 Gallons
Distillation Rate
7 gph
Recirculation Rate
1 gpm
Load Capacity
200 lbs steel per hour
Electrical
208-240V,3Ph, 50/60 Hz, 25 amps
Lift Capacity
35 lbs
Room Heat Load
Approx 27,000 BTU / hr

Características

  • Branson VDX452P is used to apply a PTFE based film lubricant. It combines a plastic-safe, non-flammable, ozone-safe hydrofluorocarbon carrier with a dry PTFE based film
  • The VDX452P is a completely self-contained unit and requires only connection to electrical power, air, and solvent to become operational
  • Equipped with Dual Axis Lift Mechanism to support automation of coating process.
  • Freeboard ratio of 100% to minimize diffusion losses due to drafts
  • Primary refrigerated condensing coil to efficiently condense the bulk of the solvent vapors prior to reaching the sub-zero condenser
  • Captured sliding cover to eliminate drafts and minimize solvent loss during periods of inactivity
  • Under liquid sparger for PTFE agitation / mixing
  • Seal-less magnetic drive recirculation pump with stainless steel plumbing