No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Emerson-R2U2N1D3B1T1F

PACSystems™ RXi2 - UP Industrial PC: 32GB RAM, 256GB SSD, RAID, 2 PCIe, Movicon.NExT, Alarm Disp, PRO.LEAN, 20000 Tags

CANT.:

Descripción del producto

The RXi2-UP IPC delivers high compute performance in a rugged and compact enclosure, well suited to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Part Number
R2U2N1D3B1T1F
IPC Family
RXi2-UP 7th Generation Intel® Xeon®
CPU
INTEL E3-1505Mv6
CPU Power
45W
CPU Core Count
4
Memory
32GB ECC
Storage
256 GB SSD
Non-Volatile RAM
no NVRAM
Ethernet
5 Gigabit ethernet ports (Four with Time SYNC IEEE1588 and 802.1AS)
USB
4x USB 3.1 , 2x USB 2.3
Serial Interfaces
2x RS232, 2x RS422/485
Expansion Slots
2 Slots
Pre-installed OS
Windows,
Operating Temperature
-40C to 70C

Características

  • Pre-Installed & Licensed Windows, Movicon.Next, Alarm Dispatcher, Web Client, PRO.LEAN, 20000 Tags
  • 7th Generation Intel® Xeon® CPUs
  • Fanless operation in a rugged and extended temperature environment
  • 5 Gigabit ethernet ports (Four with Time SYNC IEEE1588 and 802.1AS) - Network implementation flexibility. Multiple high-speed Ether- netlinks for communication-centric applications with supportfor deterministic transfer of data/ commands.
  • optional PCIe Expansion slots
  • Patented CPU Cooling Technology
  • Cfast and hot swappable externally removable 2.5" SATA drives, RAID enabled

Documentos y dibujos