Hytork-H3R

Actuador de válvulas neumático de cremallera y piñón Excel (XL) Hytork

Descripción del producto

Se logró una combinación única de alta calidad, diseño de actuador modular, funciones únicas, beneficios para el cliente y costo económico gracias a nuestra ingeniería y tecnología en productos de accionamiento.

ped

Características

  • Construcción modular
  • Actuator internals are protected for corrosion with CEREMIGARD a ceramic-like finish of Di-Aluminium Tri-oxide (Al2O3).
  • A powder-coated surface treatment as standard on end caps and housing provides extra protection against aggressive environments.
  • All moving parts are protected by permanently lubricated and long-lasting DURASTRIP bearings to reduce friction and increases cycle life.
  • Plated with cobalt zinc, the steel pinion is protected from corrosion and features a unique stop design.
  • NAMUR mounting (VDE/VDI 3845) allows standardization of mounting hardware for a wide range of accessories.
  • Hytork XL actuator pinion drives are manufactured to ISO 5211 with a star drive to provide extra flexibility and simplicity for direct mounting to a valve.
  • Large internal air passages maximizes valve operating speeds and adds reliability by reducing potential blockage.
  • The visual position indicator is designed for indication at a glance and can easily be converted from across-line to in-line indication.
  • The bi-directional travel stops allow easy setting of the valve stroke which prevents premature valve failures.
  • Extra large rack and pinion tooth design promotes full tooth engagement. Assists gear tooth life by reducing stress and having precise gear tooth mesh.
  • XL Springs are designed and manufactured never to break. The nested design provides a balanced concentric force on the pistons.
Fuente de alimentación
Pneumatic
Tipo de producto
Actuador neumático
Accionamiento
Quarter-turn
Certificaciones
Este producto solo es para usarse en instalaciones fijas a gran escala excluidas del alcance de la directiva 2011/65/EU sobre la restricción de uso de ciertas sustancias peligrosas en equipos eléctricos y electrónicos (RoHS 2).
Tipo de control
On/Off, Positioning, Modulating, ESD
Tipo de válvula
Ball, butterfly, plug and any other quarter turn application
Temperatura de funcionamiento
Standard -20°C to +100°C (-4°F to +212°F). Optional high and low temperature options
Torque/empuje
12 sizes; 19 to 3232 Nm (167 to 28500 lbf.in)
Presión de funcionamiento
up to 8.3 bar / 120 psi

Documentos y dibujos