No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Keystone-figure 86 check valve

Keystone Figure 86 Check Valve

Descripción del producto

The Keystone Figure 86 is a high capacity, spring loaded wafer style swing check valve designed to prevent back flow in a variety of applications including pump and multi-pump systems.

Características

  • Lightweight, wafer type check valve with face-to-face dimensions according ISO 5752, table 5 long
  • High flow capacity featuring a special shaped disc with a large opening angle resulting in high Kv values
  • Spring loaded disc for positive shut-off
  • Choice of cast iron or stainless steel body types
  • Field replaceable O-ring seat
  • Internal travel stop prevents the disc from slamming against the pipe
  • Excellent low pressure shut-off
    The standard low pressure shut-off is less than 0.1 bar (10 kPa)
  • Slam free operation
  • Optional heavy spring for slam free operation in systems with high decelerations
  • Optional light spring for systems with low line velocities
  • Optional adjustable travelstop for system with reduced inner diameter pipe
Sizes (DN):
40-300
Temperature (°C):
`-40 to +190
Pressure (bar/kPa):
16/1600
Flange acc.:
PN 6/10/16/25
ASME 150/300
AS 2129 C, D & E (multi)
JIS 5/10/16/20/30

Documentos y dibujos