AVENTICS-1827020300

AVENTICS™ Sensor mounting, Series CB1 1827020300

€13.38
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-025-025-ST6

Specifications

For series
MNI, ICM
Cylinders Ø min.
25 mm
Housing material
Aluminum
Weight
0.015 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings