When There’s No Time for Downtime
Emerson’s high availability and redundancy solutions deliver the uptime you need at the control layer
Unplanned downtime has impacts beyond cost, often extending to those dependent on your services. For mission-critical systems, the impact can be catastrophic. That’s why Emerson’s easy-to-use high availability control solutions have the fastest switchover times in the industry and leverage the flexibility and troubleshooting capabilities of PROFINET. Unleashing Emerson’s high availability controls in your plant is as simple as checking a box with our intuitive configuration software.
Outcome-optimizing controller provides reliable, secure communications using analytics at the edge.
Can incorporate the PACSystems suite in standalone applications or as an auxiliary controller in larger applications.
Integrated drive solution, uniquely suited for limited cabinet space and complex startup procedures.