Coriolis Flow Meters for oilfield industry

Coriolis Flow Meters for Mass, Volume, & Density

Our Coriolis meters deliver unmatched reliability for your mass flow, volume flow & density measurement needs.

Superior Mass Flow and Density Measurement

With Micro Motion Coriolis meters, Emerson provides a breadth of products that are tailored to your application needs. Our Coriolis flow meters are composed of a sensor, which contains the measurement tubes, and transmitter, which displays the outputs and allows the meter to be configured to your process. Read below to meet our Coriolis family –  our sensors, transmitters, and software options that provide the ultimate solution for your most critical flow measurement needs.​​​​​​​

Meer lezen...
Klik om verder te gaan met lezen Superior Mass Flow and Density Measurement

Sensors

ELITE Peak Performance Coriolis Flow and Density Meter

The ELITE family of Coriolis flowmeters has unmatched functionality, line size breadth, accuracy, and turndown range. Designed for immunity to external effects, ELITE Coriolis meters deliver accurate measurements even in challenging fluid conditions or environments.

F-Series Compact, Drainable Coriolis Flow and Density Meters

F-Series Coriolis meters deliver highly accurate mass, volume flow, and density measurement ideal for use in critical process control applications, and applications that require a compact, drainable design.

Micro Motion™ G-Series Ultracompact, Easy to Use Flow and Density Meters

Micro Motion G-Series Coriolis flow and density meters are ideally suited for Process Monitoring and Optimization applications, offering easy selection with pre-selected models, simple installation with market leading compactness, quick connectivity with the latest Micro Motion Transmitters and streamlined maintenance with Smart Meter Verification.

R-Series General Purpose Coriolis Flow and Density Meter

Low-footprint, drainable R-Series Coriolis flow meters provide accurate flow and density measurements, and are ideally suited for general purpose applications.

T-Series Straight Tube Coriolis Flow and Density Meter

T-Series meters feature all titanium wetted parts for corrosion resistance, and offer superior flow measurement in a straight tube, full-bore meter design.

The single straight-tube design is self-draining and

allows the meter to be cleaned or sterilized in place (CIP/SIP). The straight flow path also resists plugging and can be pigged.

TA-Series Flow and Density Meter

The TA-Series Coriolis Flow and Density meter has all wetted material constructed from pure tantalum, and is ideal for handling corrosive fluids such as acids and bases. Multiple line sizes are available to provide an ideal platform for batching, distribution, allocation and intra-plant measurement applications.

Micro Motion Specialty Coriolis Meters

Some applications have specific needs such as temperature, pressure, or surface finish requirements.  Micro Motion has a wide range of application specific flow meters to handle even the most difficult to measure processes.

  • High Temperature

Transmitters

5700 Transmitter

This rugged field or truck mounted transmitter provides a comprehensive data historian and includes advanced diagnostics such as Smart Meter Verification and Zero Verification to ensure measurement confidence.  A wide variety of outputs are available including configurable outputs, ethernet outputs and FOUNDATION Fieldbus.

Micro Motion 4700 Coriolis Configurable Inputs and Outputs Transmitter

The Micro Motion 4700 transmitter offers a compact C1D1 (Zone 1) housing, scalability from 1-3 output channels that are configurable and licensed options, 4-wire/9-wire backwards compatibility, and can be fully configurable using the local operator interface. The optional data historian allows the ability to access time stamped process and meter diagnostic data. The optional Bluetooth® display offers wireless configuration that helps to avoid the need for a hot work permit to connect to the device and increases productivity and safety by minimizing the time spent in potential hazardous areas. Smart Meter Verification™ Basic is onboard as a standard that offers confidence that the meter is working properly.

Micro Motion 4200 2-Wire Transmitter

The 4200 2-wire Coriolis meter lowers capital expenditures and provides a faster commissioning time with the ability to share power and signal over the same pair of wires reducing installation, engineering, and planning costs.  The 2-wire Coriolis meter does not require any straight runs or flow conditioning providing a robust, repeatable, and reliable solution with no moving parts, and wide turndown, improving product quality leading to less rework and waste.

Micro Motion™ 1600 Compact Transmitter

With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.

1700/2700 Transmitter

These versatile field-mount transmitters can be integrally or remotely mounted in the field to provide a variety of output options including configurable analog outputs, FOUNDATION Fieldbus and Profibus PA.

1500/2500 Transmitter

These DIN rail transmitters deliver all the power of MVD Technology in a compact control room package.  Wiring is simplified with only four wires to support power and signal to the sensor.

More Micro Motion Transmitters

Some application have specific needs such as special inputs/outputs, retrofit situations, or specific software options.  Micro Motion has a wide range of application specific transmitters to handle these special situations.


Transmitter Software Options

Smart Meter Verification

Smart Meter Verification delivers complete measurement confidence with a diagnostic tool, reporting total Coriolis meter’s health without interrupting your process. Smart Meter Verification provides actionable remedies to common process instrumentation challenges - reducing downtime, lengthening proving cycles, and increasing operational certainty.

Smart Meter Verification Basic is enabled on Direct Connect, 1500, 1700, 2400, 2500, 2700, and 5700 transmitters.

Advanced Phase Measurement

Micro Motion Advanced Phase Measurement is expertly designed to provide accurate measurement and process diagnostics for complex processes and challenging multiphase flow environments. The advanced software improves accuracy in many multiphase applications such as direct wellhead and starch concentration.


Advanced Phase Measurement is an additional option on the Micro Motion 5700 and 1600 transmitters.

ProLink

Featuring an intuitive interface, the ProLink III Microsoft Windows-based software application empowers you to easily access all the information you may need to configure, assess and manage your Micro Motion and Rosemount flow meters.

More Micro Motion Software

Micro Motion offers a variety of software options to best fit your application needs.

  • Petroleum Measurement delivers time-saving calculations including API gravity, gross volume, and flow-weighted average observed gravity

  • Batching offers integrated single and dual stage batch control based on totalizer values

  • Concentration provides concentration measurement based on industry-specific or liquid-specific units

Software options are available as “Additional Options” on select Micro Motion transmitters.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.