Micro Motion EtherNet/IP Module for Coriolis Flow Meters
Micro Motion EtherNet/IP Module for Coriolis Flow Meters
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Get multivariable outputs and a powerful configuration and maintenance interface in a convenient, easy-to-install package. This smart module provides fast access to flow, density, temperature and many other parameters.
Plastic housing with snap-on connection to DIN rail
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06” L×W×H (120mm × 75mm × 27mm)
Power Supply Power Consumption
24 V ±10% Maximum 280 mA on 24 V Typical 100 mA
Connections and Protocol
PLC to EtherNet/IP Module EtherNet/IP Alert notification Modus RTU (8-bit) over RS-485 Ethernet Config Tool (PC) to EtherNet/IP
EtherNet/IP
Standard Cable (not included) Standard connector (not included) Standard Cable (not included) Standard connector (not included) Module Serial Custom cable (included)
Environmental
Temperature Operating 32°F to 131°F (0°C to 55°C) Ambient –13°F to +185°F (–25 °C to +85 °C)
Regulatory Compliance
89/336/EEC, amendments 92/31/EEC and 93/68/EEC EN 50082-2 (1993) EN 55011 (1990) Class A EN 61000
Galvanic Isolation on Modbus serial interface
EN 60950-1 (2001) Pollution Degree 2 Material Group IIIb 32 °F to 131 °F (0 °C to 55 °C) 250 VRMS or 250 VDC Working voltage 500 V Secondary circuit transient rating
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
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.