No image available
No image available
Your request is being processed.
Branson-P-LPX Ultrasonic Welder

Branson LPX Handheld Ultrasonic Welder

Product Description

LPX systems are for handheld welding applications requiring 550 Watts or less. The LPX offers continuous, time, and energy modes, and features a rear-mounted handle for easy portability. Available in 20, 30, and 40 kHz, with power levels ranging from 150 to 550 Watts.

Specifications

Frequency
20, 30, 40 kHz
Output Power
0.15 kW, 0.55 kW
Weld Modes
Time, Energy, Ground Detect

Features

  • Compact design and built-in handle for portability.
  • Digital parameter entry for precise, easy setup.
  • Digital amplitude control for fine-tuning critical applications.
  • LCD interface with icons for easy navigation and configuration.
  • Self-diagnostics and monitoring for visual, audible, and logic output alarms.

Documents & Drawings