Magtech-P-LTM Level Transmitter-Magnetostrictive

Magtech™ MLT Level Transmitter - Magnetostrictive

Product Description

The Magtech MLT Level Transmitter may be utilized as a direct insertion transmitter for in-pipe measurement or externally mounted to a magnetic level indicator for non-invasive level measurement. The magnetostrictive level transmitter senses the level of fluid in the vessel by detecting the level of the magnets contained within the float and transmits the measurement back to the control system. The Magtech MLT works in combination with the Magtech Magnetic Level Indicator to provide an ideal solution for high-pressure, high-temperature applications.

Specifications

Operating Temperature
-200 to 750 °F (-129 to 399 °C)
Communication Protocol
4-20 mA/HART®, Foundation™ Fieldbus
Display/Interface
Local integral display with buttons

Features

  • User-friendly setup via self-promting menus
  • Continuous monitoring of instrument health via HART
  • Provides a non-invasive solution together with the Magtech Magnetic Level Indicator